Philips TrueLine, suspended, 47.5 W, 1450x55 mm; H88 mm, SM2, 6600 lm, 4000 K, CRI>90, Wireless, Interact Ready, UGR19, U4, TP(b), EL-DC
SP532P 66S/940 SEIA U4 SM2 L1450 ALU
Product Description
1450x55 mm; H88 mm, Aluminum, Aluminum, Suspension set 2-wire, Sensor ready driver Interact System ready for central emergency lighting, Upgradable sensor slot with SC200 sensor, 6600 lm, 47.5 W, 139 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, UGR19, Wide beam, Frosted, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 3-pole, TP(b) diffuser flammability class, DC operated central emergency lighting