Pakistan - English

Philips TrueLine, suspended, 26.5 W, 1130x55 mm; H88 mm, SW2, 3600 lm, 4000 K, CRI>90, DALI, Interact Ready, UGR19, TP(b), EL-DC

SP532P 36S/940 DEIA LN SW2 L1130 ALU

Product Description

1130x55 mm; H88 mm, Aluminum, Aluminum, Suspension wire, 2-wire, Dali dimming Interact System ready external for central emergency lighting, 3600 lm, 26.5 W, 136 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, UGR19, Wide beam, Frosted, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 5-pole, TP(b) diffuser flammability class, DC operated central emergency lighting

Order code: 910505106188
Full order code: 871951497247600

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product