Pakistan - English

Philips TrueLine, suspended, 26 W, 1130x55 mm; H88 mm, SM2, 3400 lm, 4000 K, CRI>90, DALI, Interact Ready, TP(b), EL-DC

SP534P 34S/940 DEIA LS SM2 L1130 ALU

Product Description

1130x55 mm; H88 mm, Aluminum, Aluminum, Suspension set 2-wire, Dali dimming Interact System ready external for central emergency lighting, 3400 lm, 26 W, 131 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, Asymmetrical mirror, Frosted, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 5-pole, TP(b) diffuser flammability class, DC operated central emergency lighting

Order code: 910505106182
Full order code: 871951497272800

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product