Pakistan - English

Philips TrueLine, suspended, 14.4 W, 1130x55 mm; H88 mm, SM2, 1500 lm, 4000 K, CRI>90, DALI, Interact Ready, TP(b), EL-DC

SP531P 15S/940 DEIA SM2 L1130 BK

Product Description

1130x55 mm; H88 mm, Aluminum, Black, Signal black (RAL9004), Suspension set 2-wire, Dali dimming Interact System ready external for central emergency lighting, 1500 lm, 14.4 W, 104 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, Wide beam, Opal, Polycarbonate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 5-pole, TP(b) diffuser flammability class, DC operated central emergency lighting

Order code: 910505106175
Full order code: 871951497238400

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product