Pakistan - English

Philips TrueLine, suspended, BioUp, 31 W, L1410 mm, SM2, 4300 lm, 4000 K, DALI, Interact Ready, UGR19, TP(b), EL-DC

SP530P 43S/BU840 DEIA L1410 SM2 ALU

Product Description

L1410 mm, Aluminum, Aluminum, Dali dimming Interact System ready external for central emergency lighting, 4300 lm, 31 W, 137 lm/W, 4000 K, (0.39, 0.38) SDCM <3, UGR19, Wide beam office compliant, Frosted, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Push-in connector 5-pole, TP(b) diffuser flammability class, DC operated central emergency lighting

Order code: 910505105972
Full order code: 872016963441100

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product