Philips TrueLine, suspended, 40 W, 2290x55 mm; H88 mm, SM2, 5000 lm, Tunable white 2700-6500 K, CRI>90, Wireless, Interact Ready, UGR19, U4
SP530P 50S/TW9 SEIA SM2 U4 L2290 ALU
Product Description
2290x55 mm; H88 mm, Aluminum, Aluminum, Suspended, Suspension set 2-wire, Sensor ready driver Interact System ready, Upgradable sensor slot with SNS210 sensor, 5000 lm, 40 W, 125 lm/W, Tunable white 2700-6500 K, (0.38, 0.38) SDCM <3, CRI>90, UGR19, Wide beam, Frosted, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 3-pole
Specifications
- Light source replaceable No
- Number of gear units 2 units
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Serviceability class Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating -