Philips TrueLine, suspended, 33 W, 1410x55 mm; H88 mm, 3300 lm, Tunable white 2700-6500 K, CRI>90, DALI, Interact Ready

SP533P 33S/TW9 DEIA LN SW2 L1410 ALU

Product Description

1410x55 mm; H88 mm, Aluminum, Aluminum, Dali dimming Interact System ready, 3300 lm, 33 W, 100 lm/W, Tunable white 2700-6500 K, (0.38, 0.38) SDCM <3, CRI>90, Wide beam, Opal, Polycarbonate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 5-pole

Order code: 910505103280
Full order code: 871951497316900

Specifications

  • Light source replaceable
    No
  • Number of gear units
    2 units
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Serviceability class
    Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads