Philips TrueLine, suspended, 44 W, 2850x55 mm; H88 mm, SM2, 6200 lm, 4000 K, CRI>90, Wireless, Interact Ready, UGR19, U4

SP530P 62S/940 SEIA U4 SM2 L2850 BK

Product Description

2850x55 mm; H88 mm, Aluminum, Black, Signal black (RAL9004), Suspended, Suspension set 2-wire, Sensor ready driver Interact System ready, Upgradable sensor slot with SNS210 sensor, 6200 lm, 44 W, 141 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, UGR19, Wide beam, Frosted, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 3-pole

Order code: 910505103270
Full order code: 871951497306000

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Serviceability class
    Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads