Philips TrueLine, suspended, 12.2 W, 570x55 mm; H88 mm, SM2, 1700 lm, 4000 K, CRI>90, DALI, Interact Ready, UGR19
SP530P 17S/940 DEIA LE SM2 L570 BK
Product Description
570x55 mm; H88 mm, Aluminum, Black, Signal black (RAL9004), Dali dimming Interact System ready external for central emergency lighting, 1700 lm, 12.2 W, 139 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, UGR19, Wide beam, Frosted, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 5-pole, DC operated central emergency lighting
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Serviceability class Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Unclassified