Philips TrueLine, suspended, 30 W, 1450x55 mm; H88 mm, 4300 lm, 4000 K, CRI>90, Power over Ethernet, UGR19

SP530P 43S/940 POE U0 SW2 L1450 ALU

Product Description

1450x55 mm; H88 mm, Aluminum, Aluminum, Luminaire controller with power over Ethernet, 4300 lm, 30 W, 143 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, UGR19, Wide beam, Frosted, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class III, RJ45 connector, male

Order code: 910505103194
Full order code: 871951497234600

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Serviceability class
    Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Unclassified

Downloads