Pakistan - English

Philips TrueLine, surface mounted, UltraEfficient, 23 W, L1170 mm, 4000 lm, 4000 K, Wireless, Interact Ready, UGR19, U4, TP(b), EL-DC

SM530C 40S/UE840 SEIA U4 L1170 ALU

Product Description

L1170 mm, Aluminum, Aluminum, Sensor ready driver Interact System ready for central emergency lighting, Upgradable sensor slot with SC200 sensor, 4000 lm, 23 W, 174 lm/W, 4000 K, (0.39, 0.38) SDCM <3, UGR19, L65≤3000 cd/m², Wide beam office compliant, Frosted, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Push-in connector 3-pole, TP(b) diffuser flammability class, SC | Safety cable, DC operated central emergency lighting

Order code: 910505105967
Full order code: 872016963436700

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product