Pakistan - English

Philips TrueLine, surface mounted, 33 W, 1170x55 mm; H88 mm, 4000 lm, Tunable white 2700-6500 K, CRI>90, Wireless, Interact Ready, UGR19, U4, TP(b)

SM530C 40S/TW9 SEIA U4 L1170 ALU

Product Description

1170x55 mm; H88 mm, Aluminum, Aluminum, Surface, Sensor ready driver Interact System ready for central emergency lighting, Upgradable sensor slot with SC200 sensor, 4000 lm, 33 W, 121 lm/W, Tunable white 2700-6500 K, Tunable, SDCM ≤3, CRI>90, UGR19, Wide beam office compliant, Frosted, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Push-in connector 3-pole, Feed-through wiring 1-phase, TP(b) diffuser flammability class, DC operated central emergency lighting

Order code: 910505105675
Full order code: 872016962701700

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product