Pakistan - English

Philips TrueLine, surface mounted, 61 W, 2850x55 mm; H88 mm, 8600 lm, 4000 K, CRI>90, Wireless, Interact Ready, UGR19, U4

SM530C 86S/940 SEIA LN U4 L2850 ALU

Product Description

2850x55 mm; H88 mm, Aluminum, Aluminum, Surface, Sensor ready driver Interact System ready for central emergency lighting, Upgradable sensor slot with SC200 sensor, 8600 lm, 61 W, 141 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, UGR19, Wide beam, Frosted, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 3-pole, DC operated central emergency lighting

Order code: 910505103268
Full order code: 871951497304600

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product