Pakistan - English

Philips TrueLine, surface mounted, 12.2 W, 570x55 mm; H88 mm, 1700 lm, 4000 K, CRI>90, DALI, Interact Ready, UGR19

SM530C 17S/940 DEIA LE L570 BK

Product Description

570x55 mm; H88 mm, Aluminum, Black, Signal black (RAL9004), Surface, Dali dimming Interact System ready external for central emergency lighting, 1700 lm, 12.2 W, 143 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, UGR19, Wide beam, Frosted, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 5-pole, DC operated central emergency lighting

Order code: 910505103243
Full order code: 871951497279700

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product