Pakistan - English

Philips TrueLine, surface mounted, 21.5 W, 1450x55 mm; H88 mm, 3100 lm, 4000 K, CRI>90, Wireless, Interact Ready, UGR19, U4

SM530C 31S/940 SEIA U4 L1450 ALU

Product Description

1450x55 mm; H88 mm, Aluminum, Aluminum, Surface, Sensor ready driver Interact System ready for central emergency lighting, Upgradable sensor slot with SC200 sensor, 3100 lm, 21.5 W, 144 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, UGR19, Wide beam, Frosted, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 3-pole, DC operated central emergency lighting

Order code: 910505103240
Full order code: 871951497209400

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product