Pakistan - English

Philips TrueLine, surface mounted, 17.8 W, 1410x55 mm; H88 mm, 1900 lm, 4000 K, CRI>90, DALI, Interact Ready

SM531C 19S/940 DEIA L1410 ALU

Product Description

1410x55 mm; H88 mm, Aluminum, Aluminum, Surface, Dali dimming Interact System ready external for central emergency lighting, 1900 lm, 17.8 W, 110 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, Wide beam, Opal, Polycarbonate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 5-pole, DC operated central emergency lighting

Order code: 910505103223
Full order code: 871951497222300

Specifications

  • Color Code
    940 neutral white
  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product