Pakistan - English

Philips TrueLine, surface mounted, 38.5 W, 1410x55 mm; H88 mm, 5000 lm, 4000 K, CRI>90, DALI, Interact Ready

SM534C 50S/940 DEIA L1410 ALU

Product Description

1410x55 mm; H88 mm, Aluminum, Aluminum, Surface, Dali dimming Interact System ready external for central emergency lighting, 5000 lm, 38.5 W, 132 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, Asymmetrical mirror, Frosted, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 5-pole, DC operated central emergency lighting

Order code: 910505103222
Full order code: 871951497225400