Pakistan - English

Philips KeyLine, Surface & Suspended, 30 W, L1200 mm; H70 mm, 4000 lm, 4000 K, UGR19

SM350C 40S/840 PSU PCS L1200 BK

Product Description

L1200 mm; H70 mm, Aluminum, Black, Signal black (RAL9004), Power supply unit (On/Off), 4000 lm, 30 W, 133 lm/W, 4000 K, (0.39, 0.38) SDCM <3, UGR19, Medium beam, Textured, Polycarbonate, IP20 | Finger-protected, IK06 | 1 J, Safety class I, Push-in connector 3-pole

Order code: 910925868355
Full order code: 871951462419100

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product