Philips FlexBlend, Surface Mounted, 30 W, 1200x200 mm; H73 mm, 4200 lm, 4000 K, CRI>90, Wireless, Interact Ready, UGR19
SM340C 42S/940 SEIA PCS U4 L120 WH
Product Description
1200x200 mm; H73 mm, Steel, White, Sensor ready driver Interact System ready, 4200 lm, 30 W, 140 lm/W, 4000 K, 0.38,0.37, CRI>90, UGR19, Wide beam, Textured, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Push-in connector 3-pole
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Performance
- Warranty period 5 years