Pakistan - English

Philips FlexBlend, Surface Mounted, 24 W, 1470x200 mm; H73 mm, 3500 lm, 4000 K, CRI>90, Wireless, Interact Ready, UGR19

SM340C 35S/940 SEIA PCS U4 L150 WH

Product Description

1470x200 mm; H73 mm, Steel, White, Sensor ready driver Interact System ready, 3500 lm, 24 W, 146 lm/W, 4000 K, 0.38,0.37, CRI>90, UGR19, Wide beam, Textured, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Push-in connector 3-pole

Order code: 910925868902
Full order code: 871951470814300

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product