Pakistan - English

Philips FlexBlend, Surface Mounted, 26 W, 1398x200 mm; H73 mm, 2600 lm, 4000 K, CRI>90, DALI, UGR19

SM341C 26S/940 DEIA MLO L150 SI

Product Description

1398x200 mm; H73 mm, Steel, Silver, White aluminum (RAL9006), Power supply unit with DALI interface, 2600 lm, 26 W, 108 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, UGR19, Wide beam, Textured, Polymethyl methacrylate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Push-in connector 5-pole

Order code: 910925867908
Full order code: 871951418270700

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product