Philips FlexBlend, Surface Mounted, 32 W, 1470x200 mm; H73 mm, 4500 lm, 3000 K, CRI>90, DALI, UGR19
SM340C 45S/930 DEIA PCS L150 WH
Product Description
1470x200 mm; H73 mm, Steel, White, Signal white (RAL9003), Power supply unit with DALI interface, 4500 lm, 32 W, 140 lm/W, 3000 K, (0.43, 0.40) SDCM <3, CRI>90, UGR19, Wide beam, Textured, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Push-in connector 5-pole
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Performance
- Warranty period 5 years