Pakistan - English

Philips FlexBlend, Surface Mounted, 42.5 W, 1200x200 mm; H73 mm, 4000 lm, 4000 K, CRI>90, DALI, UGR19

SM340C 40S/940 DEIA MLO L120 WH

Product Description

1200x200 mm; H73 mm, Steel, White, Signal white (RAL9003), Power supply unit with DALI interface, 4000 lm, 42.5 W, 94 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, UGR19, Wide beam, Textured, Polymethyl methacrylate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Push-in connector 5-pole

Order code: 910925867137
Full order code: 871951410398600

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product