Pakistan - English

Philips WingLine Troffer

Performance combined with comfort and possibilities for energy saving and beyond

Products

Product family information

Description

WingLine is a distinguished troffer with a unique and sharp design defined by bold origami illuminated bands. This distinguished design makes the product blend in the space while maintaining light comfort and efficiency thus enhancing the overall appeal of the workplace. The unique light distribution pattern which enables higher spacing between the luminaires coupled with excellent glare control and high efficacy also contribute to the achievement of LEED and WELL certifications which most of the modern workspace developers or businesses aspire for.

Benefits

  • Unique & sharp design defined by bold origami illuminated bands enhance appeal for workplace

  • Maximize visual comfort with uniform light distribution

Features

  • Lumen Output: 2500/3000 lm

  • UGR =19 & Compliance to EN-12464

Applications

  • Modern Workspaces
  • Institutions
  • Hospital
  • Community centers

Warning & Safety

  • Meant for Indoor Application Only. Should not be used in outdoor environment.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet WingLine Troffer en_AA pdf 805.8 kB
Install instructions
WingLine Troffer RC480 pdf 1.1 MB

Visuals

Family-Photographs-WingLine Troffer
Multiple assets

Photometry and Lighting design

Family-IES-WingLine Troffer
Multiple assets