Pakistan - English

Philips TrueLine, recessed, Recessed, BioUp, 24 W, 1200x80 mm, VPC, 3400 lm, 4000 K, Wireless, Interact Ready, UGR19, U4, TP(b), EL-DC

RC530B 34S/BU840 SEIA W8L120 VPC U4 SC

Product Description

Recessed, 1200x80 mm, Steel, White, Recessed, Sensor ready driver Interact System ready for central emergency lighting, Upgradable sensor slot with SC200 sensor, 3400 lm, 24 W, 139 lm/W, 4000 K, (0.39, 0.38) SDCM <3, UGR19, L65≤3000 cd/m², Wide beam office compliant, Frosted, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Push-in connector 3-pole, TP(b) diffuser flammability class, DC operated central emergency lighting

Order code: 910505105966
Full order code: 872016963435000

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product