Pakistan - English

Philips TrueLine, recessed, 35.5 W, 1450x80 mm, PCV, 4300 lm, Tunable white 2700-6500 K, CRI>90, Wireless, Interact Ready, UGR19, U4

RC530B 43S/TW9 SEIA W8L145 PCV U4

Product Description

1450x80 mm, Plaster ceiling version, Steel, White, Signal white (RAL9003), Sensor ready driver Interact System ready for central emergency lighting, Upgradable sensor slot with SC200 sensor, 4300 lm, 35.5 W, 121 lm/W, Tunable white 2700-6500 K, (0.38, 0.38) SDCM <3, CRI>90, UGR19, Wide beam, Structured optic, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 3-pole, DC operated central emergency lighting

Order code: 910505103285
Full order code: 871951497321300

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product