Pakistan - English

Philips TrueLine, recessed, 28 W, 1200x80 mm, VPC, 4000 lm, 4000 K, CRI>90, Power over Ethernet, UGR19, U0, VLC

RC530B 40S/940 POE W8L120 VPC U0

Product Description

1200x80 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Luminaire controller with power over Ethernet, Upgradable sensor slot empty with cover, Visible light communication, 4000 lm, 28 W, 143 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, UGR19, Wide beam, Structured optic, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class III, RJ45 connector, male

Order code: 910505103147
Full order code: 871951497156100

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product