Pakistan - English

Philips TrueLine, recessed, 30.5 W, 1450x80 mm, PCV, 4300 lm, 4000 K, CRI>90, DALI, Interact Ready, UGR19, ELP3h

RC530B 43S/940 DIA W8L145 PCV ELP3

Product Description

1450x80 mm, Plaster ceiling version, Steel, White, Signal white (RAL9003), Dali dimming Interact System ready, 4300 lm, 30.5 W, 144 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, UGR19, Wide beam, Structured optic, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 6-pole, Emergency lighting 3 hours duration Pro version

Order code: 910505103135
Full order code: 871951497163900

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product