Pakistan - English

Philips TrueLine, recessed, 32 W, 1410x80 mm, PCV, 4300 lm, 4000 K, CRI>90, DALI, Interact Ready

RC535B 43S/940 DEIA W8L141 PCV

Product Description

1410x80 mm, Plaster ceiling version, Steel, White, Signal white (RAL9003), Dali dimming Interact System ready external for central emergency lighting, 4300 lm, 32 W, 138 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, Asymmetrical mirror, Structured optic, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 5-pole, DC operated central emergency lighting

Order code: 910505103130
Full order code: 871951497202500

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product