Pakistan - English

Philips TrueLine, recessed, 14.6 W, 1200x80 mm, VPC, 1500 lm, 4000 K, CRI>90, DALI, Interact Ready

RC531B 15S/940 DEIA W8L120 VPC IP

Product Description

1200x80 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Dali dimming Interact System ready external for central emergency lighting, 1500 lm, 14.6 W, 99 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, Wide beam, Opal, Polycarbonate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 5-pole, DC operated central emergency lighting

Order code: 910505103111
Full order code: 871951497172100

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product