Pakistan - English

Philips TrueLine Interalu, 28 W, 4000 lm, 3000 K, CRI>90, Wireless, Interact Ready, UGR19, U4, TP(b)

RC536B 40S/930SRD W5L117KLIMA U4W3-M/FBK

Product Description

Interalu Klima ceiling version, Steel, Black, Signal black (RAL9004), Sensor ready driver Interact System ready, Upgradable sensor slot with SC200 sensor, 4000 lm, 28 W, 143 lm/W, 3000 K, (0.43, 0.40) SDCM <3, CRI>90, UGR19, L65≤3000 cd/m², Wide beam, Structured optic, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Plug-in connector 3-pole Wieland/Adels compatible, TP(b) diffuser flammability class

Order code: 910505105741
Full order code: 872016962789500

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Warranty period
    5 years

Downloads

Family

Product