Pakistan - English

Philips TrueLine Interalu, 24.5 W, 1130x50 mm, SAPP, 3400 lm, 3000 K, CRI>90, DALI, UGR19, Wieland, TP(b)

RC536B 34S/930 PSD W5L113 SAPP W5-M/F BK

Product Description

1130x50 mm, Interalu SAPP ceiling version, Steel, Black, Signal black (RAL9004), Recessed, Power supply unit with DALI interface, 3400 lm, 24.5 W, 131 lm/W, 3000 K, (0.43, 0.40) SDCM <3, CRI>90, UGR19, L65≤3000 cd/m², Wide beam, Structured optic, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Plug-in connector 5-pole Wieland/Adels compatible, TP(b) diffuser flammability class

Order code: 910505105516
Full order code: 872016962234000

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Warranty period
    5 years

Downloads

Family

Product