Philips PowerBalance RC360B, Recessed, UltraEfficient, 20 W, 600x600 mm, VPC, 3400 lm, 4000 K, DALI, Interact Ready, UGR16, Wieland, TP(b), EL-DC
RC360B 34S/UE840 DEIA W60L60 VPC CWL W5
Product Description
Recessed, 600x600 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Recessed, Dali dimming Interact System ready external for central emergency lighting, 3400 lm, 20 W, 166 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3, UGR16, Wide beam office compliant, White reflector, Opal, Polycarbonate, IP20/40 | Finger-protected, Emitting surface, IK03 | 0.35 J reinforced, Safety class I, Plug-in connector 5-pole Wieland/Adels compatible, DC operated central emergency lighting
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Value ladder Performance
- Warranty period 5 years