Pakistan - English

Philips PowerBalance RC360B, Recessed, 26 W, 600x600 mm, VPC, 3400 lm, 4000 K, CRI>90, Wireless, Interact Ready, UGR19, U4, Wieland

RC360B 34S/940 SEIA W60L60 VPC U4 W3 SC

Product Description

Recessed, 600x600 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Recessed, Sensor ready driver Interact System ready for central emergency lighting, Upgradable sensor slot with SC200 sensor, 3400 lm, 26 W, 127 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3, CRI>90, UGR19, Wide beam office compliant, White reflector, Opal, Polycarbonate, IP20/40 | Finger-protected, Emitting surface, IK03 | 0.35 J reinforced, Safety class I, Plug-in connector 3-pole Wieland/Adels compatible, SC | Safety cable, DC operated central emergency lighting

Order code: 910505101725
Full order code: 871869998045000

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Tendertext
Tender text - RC360B 34S/940 SEIA W60L60 VPC U4 W3 SC txt 4.4 kB
Product leaflet
Localized commercial leaflet 910505101725 en_AA pdf 376.5 kB

Brochures

Install instructions
PowerBalance installation instruction pdf 42.0 MB
Install instructions
PowerBalance RC360B 362B RC461B 463B 468B MI SLR pdf 38.6 MB

Visuals

Product-Photographs-910505101725_EU
Multiple assets
Product-Diagrams-910505101725_EU
Multiple assets

Photometry and Lighting design

IES
IES File - RC360B 34S/940 SEIA W60L60 VPC U4 W3 SC IES
Revit file
Revit file - RC460BN - 910505101725 REVIT
Dialux
ULD File - RC360B 34S/940 SEIA W60L60 VPC U4 W3 SC ULD
Relux
ROLF File - RC360B 34S/940 SEIA W60L60 VPC U4 W3 SC ROLFZ
LDT
LDT File - RC360B 34S/940 SEIA W60L60 VPC U4 W3 SC LDT