Pakistan - English

Philips PowerBalance RC360B, Recessed, 26 W, 600x600 mm, VPC, 3400 lm, 4000 K, CRI>90, Wireless, Interact Ready, UGR19, U4, Wieland

RC360B 34S/940 SEIA W60L60 VPC U4 W3

Product Description

Recessed, 600x600 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Recessed, Sensor ready driver Interact System ready for central emergency lighting, Upgradable sensor slot with SC200 sensor, 3400 lm, 26 W, 139 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3, CRI>90, UGR19, Wide beam office compliant, White reflector, Opal, Polycarbonate, IP20/40 | Finger-protected, Emitting surface, IK03 | 0.35 J reinforced, Safety class I, Plug-in connector 3-pole Wieland/Adels compatible, DC operated central emergency lighting

Order code: 910505101709
Full order code: 871869998029000

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product