Pakistan - English

Philips PowerBalance RC360B, Recessed, 26 W, 600x600 mm, 3400 lm, 4000 K, CRI>90, UGR19

RC360B 34S/940 PSE W60L60 VPC SC

Product Description

Recessed, 600x600 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Recessed, Power supply unit (On/Off), 3400 lm, 26 W, 129 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3, CRI>90, UGR19, Wide beam office compliant, White reflector, Opal, Polycarbonate, IP20/40 | Finger-protected, Emitting surface, IK03 | 0.35 J reinforced, Safety class I, Push-in connector and pull relief, SC | Safety cable

Order code: 910505101016
Full order code: 871869997142700

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Tendertext
Tender text - RC360B 34S/940 PSE W60L60 VPC SC txt 4.6 kB
Product leaflet
Localized commercial leaflet 910505101016 en_AA pdf 380.7 kB

Brochures

Install instructions
PowerBalance installation instruction pdf 42.0 MB
Install instructions
PowerBalance RC360B 362B RC461B 463B 468B MI SLR pdf 38.6 MB

Visuals

Product-Photographs-910505101016_EU
Multiple assets
Product-Diagrams-910505101016_EU
Multiple assets

Photometry and Lighting design

IES
IES File - RC360B 34S/940 PSE W60L60 VPC SC IES
Revit file
Revit file - RC460BN - 910505101016 REVIT
Dialux
ULD File - RC360B 34S/940 PSE W60L60 VPC SC ULD
Relux
ROLF File - RC360B 34S/940 PSE W60L60 VPC SC ROLFZ
LDT
LDT File - RC360B 34S/940 PSE W60L60 VPC SC LDT