Pakistan - English

Philips PowerBalance gen2, Recessed, BioUp, 33 W, 600x600 mm, PCV, 4000 lm, 4000 K, DALI, Interact Ready, UGR16, Wieland

RC461B 40S/BU840 DEIA W60L60 PCV W3W2

Product Description

Recessed, 600x600 mm, Plaster ceiling version, Steel, White, Signal white (RAL9003), Recessed, Dali dimming Interact System ready external for central emergency lighting, 4000 lm, 33 W, 124 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3, UGR16, Wide beam office compliant, White reflector, Opal, Polycarbonate, IP20/40 | Finger-protected, Emitting surface, IK03 | 0.35 J reinforced, Safety class I, Plug-in connector 3-pole Wieland/Adels compatible and 2-pole control signal for light regulation, DC operated central emergency lighting

Order code: 910505101690
Full order code: 871869998010800

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product