Pakistan - English

Philips PowerBalance gen2, Recessed, 64 W, 620x620 mm, CPC, 8000 lm, Tunable white 2700-6500 K, CRI>90, DALI, Interact Ready, UGR19, Wieland

RC463B 80S/TW9 DIA W62L62 CPC W3W2

Product Description

Recessed, 620x620 mm, Concealed profile ceiling version, Steel, White, Signal white (RAL9003), Recessed, Dali dimming Interact System ready, 8000 lm, 64 W, 122 lm/W, Tunable white 2700-6500 K, (0.38, 0.38) SDCM ≤3, CRI>90, UGR19, Wide beam office compliant, White reflector, Opal, Polycarbonate, IP20/40 | Finger-protected, Emitting surface, IK03 | 0.35 J reinforced, Safety class I, Plug-in connector 3-pole Wieland/Adels compatible and 2-pole control signal for light regulation

Order code: 910505101688
Full order code: 871869998008500

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product