Philips PowerBalance gen2, Recessed, BioUp, 23 W, 300x1200 mm, PCV, 2800 lm, 4000 K, DALI, Interact Ready, UGR16
RC461B 28S/BU840 DEIA W30L120 PCV SC
Product Description
Recessed, 300x1200 mm, Plaster ceiling version, Steel, White, Signal white (RAL9003), Recessed, Dali dimming Interact System ready external for central emergency lighting, 2800 lm, 23 W, 129 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3, UGR16, Wide beam office compliant, White reflector, Opal, Polycarbonate, IP20/40 | Finger-protected, Emitting surface, IK03 | 0.35 J reinforced, Safety class I, Push-in connector and pull relief, SC | Safety cable, DC operated central emergency lighting
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Warranty period 5 years