Pakistan - English

Philips PowerBalance gen2, Recessed, 64 W, 310x1250 mm, CPC, 8000 lm, Tunable white 2700-6500 K, CRI>90, DALI, Interact Ready, UGR19

RC463B 80S/TW9 DEIA W31L125 CPC

Product Description

Recessed, 310x1250 mm, Concealed profile ceiling version, Steel, White, Signal white (RAL9003), Recessed, Dali dimming Interact System ready, 8000 lm, 64 W, 122 lm/W, Tunable white 2700-6500 K, (0.38, 0.38) SDCM ≤3, CRI>90, UGR19, Wide beam office compliant, White reflector, Opal, Polycarbonate, IP20/40 | Finger-protected, Emitting surface, IK03 | 0.35 J reinforced, Safety class I, Push-in connector and pull relief

Order code: 910505101674
Full order code: 871869997994200

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product