Philips PowerBalance gen2, Recessed, 24 W, 600x600 mm, VPC, 3400 lm, 4000 K, CRI>90, DALI, Interact Ready, UGR16, Wieland
RC461B 34S/940 DEIA W60L60 VPC W3W2 SC
Product Description
Recessed, 600x600 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Recessed, Dali dimming Interact System ready external for central emergency lighting, 3400 lm, 24 W, 142 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3, CRI>90, UGR16, Wide beam office compliant, White reflector, Opal, Polycarbonate, IP20/40 | Finger-protected, Emitting surface, IK03 | 0.35 J reinforced, Safety class I, Plug-in connector 3-pole Wieland/Adels compatible and 2-pole control signal for light regulation, SC | Safety cable, DC operated central emergency lighting
Specifications
- Lamp family code LED34S [LED module, system flux 3400 lm]
- Light source replaceable No
- Number of gear units 1 unit
- Gear -
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Warranty period 5 years