Pakistan - English

Philips PowerBalance gen2, Recessed, 24 W, 620x620 mm, VPC, 3400 lm, 4000 K, CRI>90, DALI, Interact Ready, UGR16, Wieland

RC463B 34S/940 DEIA W62L62 VPC W3W2

Product Description

Recessed, 620x620 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Recessed, Dali dimming Interact System ready external for central emergency lighting, 3400 lm, 24 W, 142 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3, CRI>90, UGR16, Wide beam office compliant, White reflector, Opal, Polycarbonate, IP20/40 | Finger-protected, Emitting surface, IK03 | 0.35 J reinforced, Safety class I, Plug-in connector 3-pole Wieland/Adels compatible and 2-pole control signal for light regulation, DC operated central emergency lighting

Order code: 910505100259
Full order code: 871869996465800

Specifications

  • Lamp family code
    LED34S [LED module, system flux 3400 lm]
  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Gear
    -
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product