Pakistan - English

Philips PowerBalance gen2, Recessed, 20 W, 620x620 mm, VPC, 2800 lm, 4000 K, CRI>90, DALI, Interact Ready, UGR16, Wieland

RC463B 28S/940 DEIA W62L62 VPC W3W2

Product Description

Recessed, 620x620 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Recessed, Dali dimming Interact System ready external for central emergency lighting, 2800 lm, 20 W, 141 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3, CRI>90, UGR16, Wide beam office compliant, White reflector, Opal, Polycarbonate, IP20/40 | Finger-protected, Emitting surface, IK03 | 0.35 J reinforced, Safety class I, Plug-in connector 3-pole Wieland/Adels compatible and 2-pole control signal for light regulation, DC operated central emergency lighting

Order code: 910505100251
Full order code: 871869996457300

Specifications

  • Lamp family code
    LED28S [LED module, system flux 2800 lm]
  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Gear
    -
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product