Pakistan - English

Philips Ledinaire panel gen5, 28 W, Module 625, VPC, 3400 lm, 4000 K, DALI, UGR19

RC066B 34S/840 PSD W62L62 OC

Product Description

Module 625, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Power supply unit with DALI interface, 3400 lm, 28 W, 120 lm/W, 4000 K, (0.38, 0.38) SDCM ≤5, UGR19, Beam angle 90°, Microprismatic lens, Acrylate, IP20/40 | Finger-protected;Wire-protected, IK02 | 0.2 J standard, Safety class II, Push-in connector 5-pole

Order code: 911401876785
Full order code: 872016951667099

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Value
  • Warranty period
    5 years

Downloads

Family

Product