Pakistan - English

Philips Ledinaire panel gen5, 28 W, 600x600 mm, VPC, 3400 lm, 4000 K

RC065B G5 34S/840 PSU W60L60 NOC CFW CL

Product Description

600x600 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Power supply unit external (On/Off), 3400 lm, 28 W, 120 lm/W, 4000 K, (0.38, 0.38) SDCM ≤5, Beam angle 120°, Microprismatic lens, Acrylate, IP20/40 | Finger-protected;Wire-protected, IK02 | 0.2 J standard, Safety class II, 2×0.75mm², Flying leads/wires

Order code: 911401876385
Full order code: 872016951663299

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Value
  • Warranty period
    5 years

Downloads

Family

Product