Philips Ledinaire panel gen5, 28 W, 600x600 mm, 3400 lm, 4000 K
RC065B G5 34S/840 PSU 6060 NOC CFW 6PK2
Product Description
600x600 mm, Steel, White, Signal white (RAL9003), Power supply unit external (On/Off), 3400 lm, 28 W, 120 lm/W, 4000 K, (0.38, 0.38) SDCM ≤5, Beam angle 120°, Microprismatic lens, Acrylate, IP20/40 | Finger-protected;Wire-protected, IK02 | 0.2 J standard, Safety class II, 2×0.75mm², Flying leads/wires