Pakistan - English

Philips FlexBlend Recessed, 24 W, 1250x310 mm, VPC, 3600 lm, 4000 K, CRI>90, Wireless, Interact Ready, UGR19, U4, EL-DC

RC342B 36S/940 SEIA W31L125 VPC PCS U4

Product Description

1250x310 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Sensor ready driver Interact System ready for central emergency lighting, Upgradable sensor slot with SC200 sensor, 3600 lm, 24 W, 138 lm/W, 4000 K, (0.38, 0.37) SDCM ≤3, CRI>90, UGR19, Wide beam, Structured optic, Polycarbonate, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof, IK02 | 0.2 J standard, Safety class I, Push-in connector and pull relief, DC operated central emergency lighting

Order code: 910925868923
Full order code: 871951470835800

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Tendertext
Tender text - RC342B 36S/940 SEIA W31L125 VPC PCS U4 txt 4.4 kB
Product leaflet
Localized commercial leaflet 910925868923 en_AA pdf 345.9 kB

Brochures

Install instructions
FlexBlend_RC340B_VPC_CPC_MI_SLR pdf 3.4 MB

Visuals

Product-Photographs-910925868923_EU
Multiple assets
Product-Diagrams-910925868923_EU
Multiple assets

Photometry and Lighting design

IES
IES File - RC342B 36S/940 SEIA W31L125 VPC PCS U4 IES
Revit file
Revit file - RC340BI - 910925868923 REVIT
Dialux
ULD File - RC342B 36S/940 SEIA W31L125 VPC PCS U4 ULD
Relux
ROLF File - RC342B 36S/940 SEIA W31L125 VPC PCS U4 ROLFZ
LDT
LDT File - RC342B 36S/940 SEIA W31L125 VPC PCS U4 LDT