Pakistan - English

Philips FlexBlend Recessed, 37 W, 600x600 mm, VPC, 3600 lm, 4000 K, CRI>90, Wireless, Interact Ready, UGR19, U4, EL-DC

RC340B 36S/940 SEIA W60L60 VPC MLO U4 SC

Product Description

600x600 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Sensor ready driver Interact System ready for central emergency lighting, Upgradable sensor slot with SC200 sensor, 3600 lm, 37 W, 95 lm/W, 4000 K, (0.38, 0.37) SDCM ≤3, CRI>90, UGR19, Wide beam, Micro-lens optic, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Push-in connector and pull relief, DC operated central emergency lighting

Order code: 910925868915
Full order code: 871951470827300

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Tendertext
Tender text - RC340B 36S/940 SEIA W60L60 VPC MLO U4 SC txt 4.3 kB
Product leaflet
Localized commercial leaflet 910925868915 en_AA pdf 352.0 kB

Brochures

Install instructions
FlexBlend_RC340B_VPC_CPC_MI_SLR pdf 3.4 MB

Visuals

Product-Photographs-910925868915_EU
Multiple assets
Product-Diagrams-910925868915_EU
Multiple assets

Photometry and Lighting design

IES
IES File - RC340B 36S/940 SEIA W60L60 VPC MLO U4 SC IES
Revit file
Revit file - RC340BI - 910925868915 REVIT
Dialux
ULD File - RC340B 36S/940 SEIA W60L60 VPC MLO U4 SC ULD
Relux
ROLF File - RC340B 36S/940 SEIA W60L60 VPC MLO U4 SC ROLFZ
LDT
LDT File - RC340B 36S/940 SEIA W60L60 VPC MLO U4 SC LDT