Pakistan - English

Philips FlexBlend Recessed, 25 W, 600x600 mm, VPC, 3600 lm, 4000 K, CRI>90, Power over Ethernet, UGR19, U0, VLC

RC340B 36S/940 POE W60L60 VPC PCS U0

Product Description

600x600 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Luminaire controller with power over Ethernet, Upgradable sensor slot empty with cover, Visible light communication, 3600 lm, 25 W, 144 lm/W, 4000 K, (0.38, 0.37) SDCM ≤3, CRI>90, UGR19, Wide beam, Structured optic, Polycarbonate, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof, IK02 | 0.2 J standard, Safety class III, RJ45 connector

Order code: 910925867224
Full order code: 871951410484600

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product