Pakistan - English

Philips FlexBlend Recessed, 37 W, 600x600 mm, VPC, 3600 lm, 4000 K, CRI>90, Power over Ethernet, UGR19, U0, VLC

RC340B 36S/940 POE W60L60 VPC MLO U0

Product Description

600x600 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Luminaire controller with power over Ethernet, Upgradable sensor slot empty with cover, Visible light communication, 3600 lm, 37 W, 95 lm/W, 4000 K, (0.38, 0.37) SDCM ≤3, CRI>90, UGR19, Wide beam, Micro-lens optic, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class III, RJ45 connector

Order code: 910925867221
Full order code: 871951410481500

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Tendertext
Tender text - RC340B 36S/940 POE W60L60 VPC MLO U0 txt 4.4 kB
Product leaflet
Localized commercial leaflet 910925867221 en_AA pdf 352.0 kB

Brochures

Install instructions
FlexBlend_RC340B_VPC_CPC_MI_SLR pdf 3.4 MB

Visuals

Product-Photographs-910925867221_EU
Multiple assets
Product-Diagrams-910925867221_EU
Multiple assets

Photometry and Lighting design

IES
IES File - RC340B 36S/940 POE W60L60 VPC MLO U0 IES
Revit file
Revit file - RC340BI - 910925867221 REVIT
Dialux
ULD File - RC340B 36S/940 POE W60L60 VPC MLO U0 ULD
Relux
ROLF File - RC340B 36S/940 POE W60L60 VPC MLO U0 ROLFZ
LDT
LDT File - RC340B 36S/940 POE W60L60 VPC MLO U0 LDT